Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
Screw Shaft nominal diameter 1.8mm
Bill of material
FBS01800.5A-13.5R13.5C3-05
TYPE
Model No.
FBS01800.5A
L
Shaft length
mm
Enter value for L
Shaft length
mm
cm
inch
ft
TL
Screw thread length
13.5 mm
SF
Fixed side shaft end shape
SS
Supported side shaft end shape
SN
Position of nut
mm
Enter value for SN
Position of nut
mm
cm
inch
ft
TD
Thread direction
AG
Accuracy grade
AC
Axial play
NOH
Number of holes on nut
DON
Direction of nut
CNSORDERNO
Order Number
FBS01800.5A-13.5R13.5C3-05
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031